Product Number: FX-EASE PP 1U 48F SM SC
1U FX@EASE 24-port Duplex SC SM Patch Panel - without pigtails
1U FiberExpress@EASE 24-port Duplex SC OS2 Termination/Splice Patch Panel - without pigtails
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor |
---|---|
Suitable Applications |
FiberExpress@ease Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area |
Construction
Weight |
2.5 kg |
---|---|
Height |
44 mm |
Width |
482 mm |
Depth |
251.5 mm |
Physical Specifications
Max Capacity |
48 |
---|
Mechanical Characteristics
Mechanical Tests
Description |
---|
Front Connection |
Flush |
---|---|
Footprint/Type |
SC |
Temperature Range
Operating Temperature Range |
-10°C To +60°C |
---|---|
Installation Temperature Range |
-10°C To +60°C |
Storage Temperature Range |
-10°C To +60°C |
Product Material
Materials
Description | Material | Color |
---|---|---|
Panel | Textured powder coated Steel | Black |
Fiber Adapter | Plastic, Fully loaded with 24 SC duplex adapters | Blue |
Accessories inside panel | 4 pcs splice trays/holders, cable management, 2 pcs Cable glands, angled cable entry brackets |
Standards
TIA/EIA Compliance |
ISO/IEC 11801-1:2017 |
---|---|
MII Order #39 (China RoHS) |
EUP 50 |
Related Part Numbers
Related Parts |
Fiber cables, Fiber patch cords, Fiber cable assemblies |
---|
Product Notes
Packaging |
Individually packaged in a box. |
---|
History
Update and Revision |
Revision Number: 0.36 Revision Date: 09-25-2024 |
---|
Information
Update and Revision |
Revision Number: 0.36 Revision Date: 09-25-2024 |
---|
Part Numbers
Item # | Color | EAN |
---|---|---|
NN01405.SM24 | Black | 8719605103963 |