Product Number: PPRO PP 1U 48F OM3 SD MPO A

PatchPro 48-port SC OM3 iPLM Ready MPO Panel Set (Polarity A)

PatchPro 48-port SC OM3 iPLM Ready MPO Panel Set (Polarity A)

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active
PPRO PP 1U 48F OM3 SD MPO A

Specifications

Environmental Space

Indoor

Suitable Applications

Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Weight

1.500 kg

Height

45 mm

Width

485 mm

Depth

300 mm

Max Capacity

24 Duplex SC Ports

Mechanical Tests

Description

Front Connection

Flush

Footprint/Type

SC

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color
Panel Zinc-coated Steel Black
Body of Fiber Adapter Plastic AQUA

TIA/EIA Compliance

ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A

MII Order #39 (China RoHS)

EUP 50

Related Parts

PatchPro Connectivity, MPO Trunk cables, Fiber patch cords

Packaging

Individually packaged in a box.

Update and Revision

Revision Number: 0.49 Revision Date: 11-21-2024

Update and Revision

Revision Number: 0.49 Revision Date: 11-21-2024


Part Numbers

Item # Color EAN
PPS3MPOR Black 8719605123954

Resources

Resources