Product Number: WireNet Shielded CAT6A Jack

WN STP CAT6A Jack

WireNet Shielded CAT6A Jack

  • Availability:
    EMEA
  • Global inventory:
    Available

Specifications

Packaging

Individually packaged in a sealed plastic bag.

Operating Temperature Range

-20°C to +60°C

Termination Front Connection

Mated Connection

Termination Front Connection Durability

750 cycles

Termination Rear Connection

Mated Connection

Termination Rear Connection Durability

20 cycles

Data Category

Category 6A

TIA/EIA Compliance

ISO/IEC 11801-1:2017; TIA 568.2-D

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

Related Parts

WireNet Patch Cords (CU-LP....) , WireNet Panel (NN-UNIV-E) or KeyConnect empty panels (AX....)

Notes

Insulation O.D. Range = 0.90 to 1.6 mm, Cable Jacket O.D. Max = 9.2 mm

Update and Revision

Revision Number: 0.41 Revision Date: 11-21-2024

Update and Revision

Revision Number: 0.41 Revision Date: 11-21-2024

Part Numbers

Item # Color Packaging
CU-JSAME Metal Individually packaged in a sealed plastic bag.

Resources

Resources