Product Number: WireNet Universal Panel

WN 24-port Universal UTP/STP panel,1U, Empty

WireNet 24-port Universal unshielded/shielded panel,1U, Empty

  • Availability:
    EMEA
  • Global inventory:
    Available

Specifications

Suitable Applications

Horizontal and building cabling. Support current and future Category 5e, 6 and 6A applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Height

45 mm

Width

483 mm

Depth

113 mm

Front Connection

Flush

Packaging

Individually packaged in a box.

Materials

Description Material Color
Panel Zinc-coated Steel Black
Body of connector Zinc-coated Steel Metal

Max Capacity

24 connectors

Dielectric Strength

1,000 V RMS @ 60Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Termination Resistance

2.5 m-Ohm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

Keystone

Plug /Jack Compatibility

RJ45

Termination Type

Universal T568A/B

TIA/EIA Compliance

ISO/IEC 11801-1:2017; TIA 568-C.3

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Related Parts

WireNet Jacks (CU-J....) and patch cords (CU-LP....)

Update and Revision

Revision Number: 0.32 Revision Date: 11-14-2024

Update and Revision

Revision Number: 0.32 Revision Date: 11-14-2024

Part Numbers

Item # Color
NN-UNIV-E Black

Resources

Resources