Product Number: ECX-LBL-1U

FX ECX I.D. Label 1U

ECX-LBL-1U contains 4 labels, 2 labels for 3/6/12 ports and 2 labels for 8/16 ports.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

ECX Patch Panel, cable management

Weight

0.100 lbs

Height

3.300 in

Width

5.400 in

Mechanical Tests

Description

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material Color
I.D. LABEL / ECX PORTS 1U (3/6/12) Paper Sticker White
I.D. LABEL / ECX PORTS 1U (8/16) Paper Sticker White

Related Parts

ECX Patch Panel 1U

Packaging

Lables packaged in a plastic bag

Update and Revision

Revision Number: 0.54 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.54 Revision Date: 11-14-2022

Part Numbers

Item # Color UPC
ECX-LBL-1U White 611589224598