Product Number: MTS-Power Cord-1.5M-CN

Power Cord, 250VAC/10A, 1.5M, CN

Power cord, 3*0.75mm2, 250VAC/10A, 1.5M, Black, Elbow plug, CCC

  • Availability:
    Global
  • Status:
    Active

Specifications

Name

MTS-Cable-100G-3M

Cable Length

1.5 M

Input frequency

50-60Hz

Operating Voltage

100-240VAC

Operating temperature

-10 -+55 °C

RoHS Compliant

Yes

Issued or requested approvals

CCC

Update and Revision

Revision Number: 0.4 Revision Date: 09-20-2024

Update and Revision

Revision Number: 0.4 Revision Date: 09-20-2024