Product Number: MTS-Power Cord-2M-IS

Power Cord, 250VAC/6A, 2M, IS

Power cord, 3*0.75mm2, 250VAC/6A, 2M, Black, India standard plug-three pins plug, Elbow plug, IS

  • Availability:
    Global
  • Status:
    Active

Specifications

Name

MTS-Cable-100G-3M

Cable Length

2 M

Input frequency

50-60Hz

Operating Voltage

250VAC/6A

Operating temperature

-10-+55 °C

Note

IS 1293, IS 694, IEC 60320-1

RoHS Compliant

Yes

Update and Revision

Revision Number: 0.6 Revision Date: 09-23-2024

Update and Revision

Revision Number: 0.6 Revision Date: 09-23-2024