Product Number: FWSHBS04LUW

DuetConnect Hybrid Termination Box

DuetConnect HTB 4C/4F LC Quad OS2 Pigtails, Adapters with Shutter, White

  • Availability:
    Global
  • Status:
    Active

Specifications

Height

0.92 in

Width

3.54 in

Depth

5.23 in

Front Connection

Flush

Packaging

Individually packaged in a box.

Weight

0.161 lbs

Materials

Description Material Color Type
Adapter Sleve Zirconia-Ceramic
Front Fiber Connector Body Plastic - UL94V-0 Blue LC Quad
Box Assembly Plastic - UL94V-0 White
Front Copper Connector Body Plastic - UL94V-0 Green

Max Capacity

4 Fibers, 1 LC Quad Adapter

Installation Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Dimensions

Width Height Depth
3.54 in 0.92 in 5.23 in

UL Rating

Tested to UL2043 for Plenum spaces

Environmental Space

Indoor

Included Parts

(2) 900µm Pigtails, (4) Slim Splice Protection sleeve 25mm, (2) Self-locking cable tie /4.0, (2) TRI-COMBO PAN HD 6-32 MACH. SCREW 1.25 LG.

Update and Revision

Revision Number: 0.19 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.19 Revision Date: 02-12-2025