Product Number: 1912A

Audio Snake Cable, #24-12pr, BC, Indiv. Shielded

Audio Snake Cable, 12-24 AWG bare copper pairs, polyolefin insulation, individually shielded with double serve "French Braid", drain, numbered/color-coded PVC jackets, flexible PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
24 41x40 BC - Bare Copper 0.0225 in 12

Conductor Count

24

Total Number of Pairs

12

Insulation

Material Nominal Diameter Nominal Wall Thickness
PP - Polypropylene 0.04 in 0.008 in

Color Chart

Number Color
1 Brown
2 Red
3 Orange
4 Yellow
5 Green
6 Blue
7 Purple
8 Gray
9 White
10 Black
11 Tan
12 Pink

Inner Shield

Type Material Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG Drainwire Construction n x D
French Braid Bare Copper (BC) 95% TC - Tinned Copper 0.025 in 24 19x26

Inner Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.119 in 0.0135 in

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.602 in 0.062 in

Conductor DCR

Individual Pair Nominal Shield DCR Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance
7.2 Ohm/1000ft 25.5 Ohm/1000ft 25.5 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
26.1 pF/ft 47.5 pF/ft

Inductance

Nominal Inductance
0.18 µH/ft

Impedance

Nominal Characteristic Impedance
60 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
66%

Current

Max. Recommended Current [A]
1.05 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

Operating Temperature Range

-20°C To +60°C

Bulk Cable Weight

187 lbs/1000ft

Max. Pull Tension

350 lbs

Min. Bend Radius/Minor Axis

6 in

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.357 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.357 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
1912A B59250 Black, Matte Reel 250 ft 612825126546
1912A B59500 Black, Matte Reel 500 ft 612825126553
1912A B591000 Black, Matte Reel 1,000 ft 612825126539