Product Number: 6300FH

Security & Sound, 2 Conductor 18 AWG, TC, Shielded, Plenum

Security & Commercial Audio Cable, 2 Conductor 18 AWG stranded (7x26) tinned copper conductors with Flamarrest® insulation, Beldfoil® shield, Plenum, Flamarrest® jacket with ripcord.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 7x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.064 in (1.6 mm) Black and Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (Solid) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.162 in Yes

Overall Cable Diameter (Nominal)

0.162 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
6.4 Ohm/1000ft 70 pF/ft (230 pF/m) 126 pF/ft (413 pF/m) 5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.62 in (41.1 mm) 1.62 in

Max. Pull Tension

50 lbs (23 kg)

Bulk Cable Weight

19 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5300FH

Update and Revision

Revision Number: 0.150 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.150 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC
6300FH 010U1000 Black UnReel 1,000 ft 612825174813
6300FH 008U1000 Gray UnReel 1,000 ft 612825174783
6300FH 877500 Natural Reel 500 ft 612825174806
6300FH 8771000 Natural Reel 1,000 ft 612825174820
6300FH 877U1000 Natural UnReel 1,000 ft 612825350484
6300FH 009U1000 White UnReel 1,000 ft 612825174790