Product Number: 70086LW

Speaker Cable LSZH 2x6.0mm², CPR Cca.

Speaker Cable, 2 Conductor 6.0mm² (84 x 0.30mm) Oxygen-Free Bare Copper (High Conductivity), LSZH Insulation, LSZH Jacket, Flexible, CPR Euroclass Cca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker cable for use in indoor or outdoor applications

Conductor

Stranding Material Cross Section Construction n x D
Stranded BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) 6.0 mm² 84x0.30 mm

Conductor Count

2

Insulation

Type Material Nominal Diameter
Insulation LSZH - Low Smoke Zero Halogen (Flame Retardant) 4.20 mm

Color Chart

Number Color
Wire 1 Black
Wire 2 Red

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 11.20

Table Notes

Flexible with Matte Finish

Cabling

Description
2 wires twisted

Conductor DCR

Max. Conductor DCR
3.1 Ohm/km

Voltage

Voltage Rating [V]
300 V

Storage Temperature Range

-30°C to +70°C

Operating Temp Range (Flexible Install)

-5°C To +60°C

Operating Temp Range (Fixed Install)

-30°C To +70°C

Max. Pull Tension

800 N

CPR Euroclass

Cca-s1,d1,a1

Environmental Space

Indoor/Outdoor - Euroclass Cca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.41 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.41 Revision Date: 02-15-2024

Part Numbers

Item # Color Put-Up Type Length EAN
70086LW.00200 Black Reel 200 m 8719605184894