Product Number: 639948

PTZ, RG-6 #18, #18-2c, CMP, Siamese

PTZ (CCTV + Power/Audio) Cable, Plenum-CMP, 1-RG6 18 AWG solid bare copper with foam FEP, 95% bare copper braid, 1-18 AWG stranded bare copper pair with Flamarrest® insulation, Siamese with Flamarrest® jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom)

Conductor

Element AWG Stranding Material Nominal Diameter No. of Conductors No. of Coax
Coax(es) 18 Solid BC - Bare Copper 1
Pair1 18 7x26 BC - Bare Copper 0.047 in 2

Conductor Count

3

Insulation

Element Material Nominal Diameter
Coax(es) PE - Polyethylene (Foam) 0.170 in
Pair1 PVC - Polyvinyl Chloride 0.062 in

Table Notes

Gas Injected

Color Chart

Number Color
Coax Core White
Pair1 Black & Red

Inner Shield

Element Type Material Coverage [%]
Coax(es) Braid Bare Copper (BC) 95%
Pair1 No Shield

Inner Jacket

Nominal Diameter
0.230 in

Outer Jacket

Material Material Trade Name Nominal Diameter
PVC - Polyvinyl Chloride Flamarrest® 0.230 in x 0.424 in

OuterJacket1, Nominal Width

0.0394 in

Conductor DCR

Element Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Inner Shield DCR
Coax(es) 6.4 Ohm/1000ft 6.4 Ohm/1000ft 2.2 Ohm/1000ft
Pair1

Capacitance

Element Nom. Capacitance Conductor to Conductor
Coax(es) 16.1 pF/ft
Pair1

Impedance

Element Nominal Characteristic Impedance
Coax(es) 75 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz]
1 MHz
5 MHz
10 MHz
50 MHz
100 MHz
200 MHz
400 MHz
700 MHz
900 MHz
1000 MHz

Delay

Element Max. Delay Skew Nominal Delay
Coax(es) 84 ns/100m 1.21 ns/ft

Current

Element
Coax(es)
Pair1

Installation Temperature Range

0°C To +75°C

UL Temp Rating

75°C

Operating Temperature Range

0°C To +75°C

Separation Temp Range

0°C To +75°C

Bulk Cable Weight

55 lbs/1000ft

Max. Pull Tension

89 lbs

NEC Articles

Article 800

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

CPR Euroclass

Eca

RG Type

6

Environmental Space

Indoor - Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

UL Flammability

NFPA 262

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Non-Plenum Number

539945

Notes

18 AWG pair is unshielded

Update and Revision

Revision Number: 0.506 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.506 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
639948 877500 Natural Reel 500 ft 612825176558
639948 8771000 Natural Reel 1,000 ft 612825176541

Resources

Resources