Product Number: 734A12

DS3/DS4 Central Office Coax, 12 x RG-59, 20 AWG Solid BC, Foil + 85% TC Braids, PVC Inner & Outer Jkts, CMR

DS3/DS4 Central Office Coax, 12 Coaxes, RG-59, 20 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 85% Tinned Copper Braid Shields, PVC Inner and Outer Jackets, CMR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Central office wiring, DS3/DS4 interconnect, 734/735 telecommunications systems, switchboard communications

RG Type

59

Conductor

Size Stranding Nom. Diameter Material
20 AWG Solid 0.032 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 0.148 in (3.76 mm)

Inner Shield

Layer Shield Type Material Material Trade Name Coverage
1 Tape Bi-Laminate (Alum+Poly) Beldfoil® 100%
2 Braid Tinned Copper (TC) 85%

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.235 in (5.97 mm)

Table Notes

Each jacket gray and numbered

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 1.07 in (27.2 mm)

Return Loss

Frequency Min. Return Loss
15 - 95 MHz 30 dB

Attenuation

Frequency Max. Attenuation
5 MHz 0.6 dB/100ft
10 MHz 0.8 dB/100ft
22.5 MHz 1.3 dB/100ft
50 MHz 1.8 dB/100ft
100 MHz 2.8 dB/100ft
200 MHz 4.0 dB/100ft

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
10 Ohm/1000ft (33 Ohm/km) 2.4 Ohm/1000ft (7.9 Ohm/km) 16.8 pF/ft (55.1 pF/m) 75 Ohm 82%

Voltage

UL Voltage Rating
300 V (CMR, CMG)

Temperature

Operating
-30°C to +75°C

Bend Radius

Installation Min.
1.0 in (25 mm)

Max. Pull Tension

485 lbs (220 kg)

Bulk Cable Weight

436 lbs/1000ft (649 kg/km)

Environmental Suitability

Indoor - Riser, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1666 Vertical Shaft

NEC / UL Compliance

CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.421 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.421 Revision Date: 04-29-2024


Part Numbers

Item # Color Putup Type Length UPC Footnote
734A12 008500 Gray Reel 500 ft 612825184140 C
734A12 0081000 Gray Reel 1,000 ft 612825184171 C