Product Number: RMG1C240
RailTuff™ Medium wall cable 1800V 1 C 240 mm² Str TC,XLPO Ins
RailTuff™ Medium wall cable 1800V 1 Core 240 mm² Stranded Tinned Copper, XLPO Insulation
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 1 | 240 mm² | 1813x0.40 mm | Class 5 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Conductor(s) | XLP, XLPO, XLPE | 2.4 mm (0.094 in) | White, Black |
Overall Cable Diameter (Nominal) |
26.5 ± 0.50 mm |
---|
Electrical Characteristics
Table Notes |
D.C. stability at 4.5kVdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown |
---|
Voltage
Voltage Rating | Breakdown Voltage |
---|---|
1800/3000V | 6.5kVac/5min |
Table Notes |
Dielectric strength on core in water for 1 hour (kVac): ≧ 10 |
---|
Mechanical Characteristics
Temperature
Operating |
---|
-40°C to +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
133 mm (5.24 in) | 106 mm (4.17 in) |
Table Notes |
Elongation test at -40℃:Elongation at break ≧ 30 % |
---|---|
Bulk Cable Weight |
2256 kg/km (1516 lbs/1000ft) |
Standards and Compliance
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-24 |
---|---|
ISO/IEC Compliance |
IEC 60228 |
CENELEC Compliance |
EN 50264-3-1, EN 45545-2 |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = HCI+HBr ≤ 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Other Standard Compliance(s) |
TJ/CL 313 |
Product Notes
Notes |
EMEA PN: RMG1C240; |
---|
History
Update and Revision |
Revision Number: 0.32 Revision Date: 07-05-2024 |
---|
Information
Update and Revision |
Revision Number: 0.32 Revision Date: 07-05-2024 |
---|