Product Number: 32516

Lead Wire, #16 Str TC, Neoprene Ins, AWM 3046

Low Temp Rubber Lead Wire, 16AWG (26x30) Tinned Copper, Neoprene Insulation, AWM 3046 CSA TYPE CL903600V 90C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

internal wiring of appliances, oil resistance applications, motor lead systems

Conductor

Size Stranding Material
16 26x30 TC - Tinned Copper

Insulation

Material Nom. Thickness
Neoprene 0.048 in (1.2 mm)

Overall Cable Diameter (Nominal)

0.155 in (3.94 mm)

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature
90°C

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

Bulk Cable Weight

20 lbs/1000ft (30 kg/km)

Sustainability

CA Prop 65

AWM Compliance

AWM 3046

CEC / C(UL) Compliance

CL-903

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Recommended Maximum Baking Cycles: 24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

Update and Revision

Revision Number: 0.417 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.417 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
32516 010500 Black Reel 500 ft 612825142898 F
32516 0105000 Black Reel 5,000 ft 612825142904 I U Z
32516 004500 Yellow Reel 500 ft 612825142881 F