Product Number: 33318

Lead Wire, #18 Str TC, Silicone Ins, AWM 3212

Low Temp Rubber Lead Wire, 18AWG (16x30) Tinned Copper, Silicone Insulation, AWM 3212 CSA TYPE AWM 600V 150C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 155(F) or Class 180(H) motor lead systems , high temperature applications, internal wiring of lighting fixtures and appliances

Conductor

AWG Stranding Material No. of Conductors
18 16x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Wall Thickness
Silicone Rubber 0.048 in

Voltage

UL Voltage Rating
600 V RMS

Non-UL Temp Rating

150°C

UL Temp Rating

150°C

Recommended Max Baking Cycles

24 Hours @ 410°F (210°C)

Bulk Cable Weight

7 lbs/1000ft

Min. Bend Radius/Minor Axis

0.57 in

UL AWM Style Compliance

AWM 3212

CSA Rating

600 V, 150°C

CSA AWM Compliance

CSA AWM I B

CSA Type

AWM

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

CSA Flammability

FT2

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Update and Revision

Revision Number: 0.368 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.368 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
33318 010500 Black Reel 500 ft 612825143482
33318 009500 White Reel 500 ft 612825143475