Product Number: 34020

Lead Wire, #20 Str TC, Silicone Ins, AWM 3123

Low Temp Rubber Lead Wire, 20AWG (105x40) Tinned Copper, Silicone Insulation, AWM 3123 600V 150C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

mercury switches, internal wiring of appliances, high temperature applications, flexing applications

Conductor

Size Stranding Material
20 105x40 TC - Tinned Copper

Insulation

Material Nom. Thickness
Silicone Rubber 0.032 in (0.81 mm)

Overall Cable Diameter (Nominal)

0.11 in (2.8 mm)

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature
150°C

Bulk Cable Weight

8 lbs/1000ft (12 kg/km)

Sustainability

CA Prop 65

AWM Compliance

AWM 3123

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.371 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.371 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
34020 0082000 Gray Reel 2,000 ft 612825143604 C