Product Number: 127929A

DataTuff® 5e, 4 Bonded-Pr #24 Sol BC, PO Ins, OS, PVC Jkt, AIA Armor, PVC Jkt, CMG CM -40C

Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CMG CM -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

mining, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force,

Conductor

Element AWG Stranding Material No. of Pairs
Pair(s) 24 Solid BC - Bare Copper 4

Conductor Count

8

Total Number of Pairs

4

Insulation

Element Material Nominal Diameter
Pair(s) PO - Polyolefin 0.044 in

Bonded-Pair

Yes

Color Chart

Color
White/Blue Stripe & Blue
White/Orange Stripe & Orange
White/Green Stripe & Green
White/Brown Stripe & Brown

Inner Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.275 in

Outer Shield

Type Material Material Trade Name Coverage [%]
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100%

Outer Jacket

Material Nominal Diameter Separator Material
PVC - Polyvinyl Chloride 0.583 in Polyester Tape

Armor

Diameter over Armoring
0.495 in

Conductor DCR

Max. Conductor DCR
93.8 Ohm/km

Capacitance

Max. Capacitance Unbalance
330 pF/100m

Delay

Max. Delay Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
538 ns/100m 45 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. SRL (Structural Return Loss) Max./Min. Input Impedance (unFitted) Max./Min. Fitted Impedance
1 MHz 2.0 dB/100m 65.3 dB 62.3 dB 63 dB 60 dB 63.8 dB 60.8 dB 20 dB 23 dB 100 ± 15 Ohm 100 ± 15 Ohm
4 MHz 4.1 dB/100m 56.3 dB 53.3 dB 51 dB 49 dB 51.7 dB 48.7 dB 23 dB 23 dB 100 ± 15 Ohm 100 ± 15 Ohm
8 MHz 5.8 dB/100m 51.8 dB 48.8 dB 46 dB 43 dB 45.7 dB 42.7 dB 24.5 dB 24.5 dB 100 ± 15 Ohm 100 ± 15 Ohm
10 MHz 6.5 dB/100m 50.3 dB 47.3 dB 43 dB 41 dB 43.8 dB 40.8 dB 25 dB 25 dB 100 ± 15 Ohm 100 ± 15 Ohm
16 MHz 8.2 dB/100m 47.3 dB 44.3 dB 39 dB 36 dB 39.7 dB 36.7 dB 25 dB 25 dB 100 ± 15 Ohm 100 ± 15 Ohm
20 MHz 9.3 dB/100m 45.8 dB 42.8 dB 36.5 dB 33.5 dB 37.7 dB 34.7 dB 25 dB 25 dB 100 ± 15 Ohm 100 ± 15 Ohm
25 MHz 10.4 dB/100m 44.3 dB 41.3 dB 33.9 dB 30.9 dB 35.8 dB 32.8 dB 24.3 dB 24.3 dB 100 ± 15 Ohm 100 ± 15 Ohm
31.25 MHz 11.7 dB/100m 42.9 dB 39.9 dB 31 dB 28 dB 33.9 dB 30.9 dB 23.6 dB 23.6 dB 100 ± 15 Ohm 100 ± 15 Ohm
62.5 MHz 17.0 dB/100m 38.4 dB 35.4 dB 22 dB 19 dB 27.8 dB 24.8 dB 21.5 dB 21.5 dB 100 ± 15 Ohm 100 ± 15 Ohm
100 MHz 22.0 dB/100m 35.3 dB 32.3 dB 14 dB 11 dB 23.8 dB 20.8 dB 20.1 dB 20.1 dB 100 ± 15 Ohm

Voltage

UL Description UL Voltage Rating
CM 300 V

UL Temp Rating

75°C

Storage Temperature Range

-40°C To +85°C

Operating Temperature Range

-40°C To +75°C

UV Resistance

Yes

Bulk Cable Weight

134 lbs/1000ft

Max. Pull Tension

100 lbs

NEC Articles

Article 800

NEC/(UL) Compliance

CM

CEC/C(UL) Compliance

CMG, HL

ISO/IEC Compliance

ISO/IEC 1801 Cat 5e

CPR Euroclass

Eca

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

Environmental Space

Indoor/Outdoor

Suitability - Indoor

Yes

Suitability - Oil Resistance

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

CSA/C(UL) Flammability

FT4

UL Flammability

UL 1685 UL Loading

UL voltage rating

300 V RMS

Notes

Operating temperatures are subject to length de-rating

Update and Revision

Revision Number: 0.318 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.318 Revision Date: 04-29-2024