Product Number: 7989R
Low Skew, Category 6, 4-24 AWG pairs, CMR
Category 6, 23 AWG bonded pairs solid bare copper conductors, non-plenum, polyolefin insulation, skew 10.0ns/100m nominal, rip cord, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Category 6, UTP Based Video Applications, and KVM |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
23 | Solid | BC - Bare Copper | 4 |
Conductor Count |
8 |
---|---|
Total Number of Pairs |
4 |
Insulation
Material |
---|
PO - Polyolefin |
Bonded-Pair |
N/A |
---|
Color Chart
Number | Color |
---|---|
1 | White/Blue Stripe & Blue |
2 | White/Orange Stripe & Orange |
3 | White/Green Stripe & Green |
4 | White/Brown Stripe & Brown |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.365 in | Yes |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR | Max. DCR Unbalance |
---|---|
90 Ohm/km | 3 % |
Capacitance
Max. Capacitance Unbalance | Nom.Mutual Capacitance |
---|---|
49.2 | 15 pF/ft |
Delay
Nominal Velocity of Propagation (VP) [%] | Typical Delay Skew |
---|---|
70% | 0.03 ns/100m |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) |
---|---|---|---|---|---|---|---|---|
1 MHz | 2 dB/100m | 74.3 dB | 72.3 dB | 70.3 dB | 67.8 dB | 64.8 dB | 20 dB | 100 ± 15 |
4 MHz | 3.8 dB/100m | 65.3 dB | 63.3 dB | 59.5 dB | 55.7 dB | 52.7 dB | 23 dB | 100 ± 15 |
8 MHz | 5.3 dB/100m | 60.8 dB | 58.8 dB | 53.4 dB | 49.7 dB | 46.7 dB | 24.5 dB | 100 ± 15 |
10 MHz | 6 dB/100m | 59.3 dB | 57.3 dB | 51.3 dB | 47.8 dB | 44.8 dB | 25 dB | 100 ± 15 |
16 MHz | 7.6 dB/100m | 56.3 dB | 54.3 dB | 46.7 dB | 43.7 dB | 40.7 dB | 25 dB | 100 ± 15 |
20 MHz | 8.5 dB/100m | 54.8 dB | 52.8 dB | 44.3 dB | 41.7 dB | 38.7 dB | 25 dB | 100 ± 15 |
25 MHz | 9.5 dB/100m | 53.4 dB | 51.4 dB | 41.8 dB | 39.8 dB | 36.8 dB | 24.3 dB | 100 ± 15 |
31.25 MHz | 10.7 dB/100m | 51.9 dB | 49.9 dB | 39.2 dB | 37.9 dB | 34.9 dB | 23.6 dB | 100 ± 15 |
62.5 MHz | 15.4 dB/100m | 47.4 dB | 45.4 dB | 30 dB | 31.8 dB | 28.8 dB | 21.5 dB | 100 ± 15 |
100 MHz | 19.8 dB/100m | 44.3 dB | 42.3 dB | 22.5 dB | 27.8 dB | 24.8 dB | 20.1 dB | 100 ± 15 |
155 MHz | 25.2 dB/100m | 41.5 dB | 39.5 dB | 14.3 dB | 23.9 dB | 20.9 dB | 18.8 dB | 100 ± 22 |
200 MHz | 29 dB/100m | 39.8 dB | 37.8 dB | 8.8 dB | 21.8 dB | 18.7 dB | 18 dB | 100 ± 22 |
250 MHz | 32.8 dB/100m | 38.3 dB | 36.3 dB | 3.5 dB | 19.8 dB | 16.8 dB | 17.3 dB | 100 ± 32 |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Operating Temperature Range |
-20°C To +75°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
29 lbs/1000ft |
---|---|
Max. Pull Tension |
50 lbs |
Min. Bend Radius/Minor Axis |
1.75 in |
Standards
NEC/(UL) Compliance |
CMR |
---|---|
CEC/C(UL) Compliance |
CMG |
CPR Euroclass |
Eca |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Riser |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
No |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1666 Vertical Shaft |
---|---|
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|---|
Plenum Number |
7989P |
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
Product Notes
Notes |
US Patent #'s 5, 606, 151; 5, 734, 126. |
---|
History
Update and Revision |
Revision Number: 0.413 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.413 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
7989R 0131000 | Blue, Dark | Reel | 1,000 ft | 612825192602 |