Product Number: SPE103

Datatuff Ind SPE 10Mbps 18AWG SF/UTP PVC, TC, CMG, FT4

Datatuff Industrial Single Pair Ethernet 10Mbps, 18AWG PE SF/UTP PVC, UL TC, CMG, FT4 rated

  • Availability:
    Americas
  • Status:
    Active
SPE103

Specifications

Suitable Applications

data communications, cameras, PLCs, switches, outdoor, indoor etc.

Conductor

Size Stranding Material No. of Pairs
18 AWG Solid TC - Tinned Copper 1

Insulation

Nom. Insulation Diameter Color Code
0.128 in (3.25 mm) White & Blue

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC)

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.368 in (9.35 mm)

Overall Cable Diameter (Nominal)

.368 in (9.35 mm)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance
23 Ohm/km (7.0 Ohm/1000ft) 56 pF/m (17 pF/ft) 330 pF/100m

Delay

Frequency Max. Delay
20 MHz 510 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. RL (Return Loss) [dB] Min. PSANEXT [dB] Min. Coupling Attenuation [dB] Nom. Characteristic Impedance [Ohm]
0.1 1.0 11.5 67 60 100
0.5 1.2 18.5 64.7 60 100
0.772 1.3 19.4 61.5 60 100
1 1.4 20 61.4 60 100
2 1.9 21.5 54.5 60 100
4 2.6 23 49.4 60 100
8 3.6 24.5 44.3 60 100
10 5.9 25 42.6 60 100
16 5.1 25 39.1 60 100
20 5.7 25 37.5 60 100

Voltage

UL Voltage Rating
(UL 1277 TC, UL 444)

Temperature

UL Temperature Operating
75°C DRY -30°C To +75°C

Bend Radius

Installation Min.
2.7 in (69 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

67 lbs/1000ft (100 kg/km)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4, FT4, 1202

NEC / UL Compliance

Article 336, Article 800, TC, CMG

CEC / C(UL) Compliance

FT4

IEEE Compliance

IEEE 802.3cg

Data Category

SPE 10 Mbps

TIA/EIA Compliance

ANSI/TIA-568.5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2022-04-27

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.12 Revision Date: 02-13-2025

Update and Revision

Revision Number: 0.12 Revision Date: 02-13-2025