Product Number: GIOTAG1

Indoor tight buffered pigtail LSZH jacket Colored fiber for pigtail Simplex SM OS2 G.652.D & G.657.A1.

Indoor tight buffered pigtail with Low Smoke Zero Halogen outer jacket. Colored fiber for pigtail Simplex SM OS2 G.652.D & G.657.A1.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor (Not Riser or Plenum)

Suitable Applications

Flexible terminating leads such as pigtails, patchcords and test leads. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Short distance applications for indoor use.

Fiber Cable Construction

Fiber Type Fiber Grade acc. ITU-T Fiber Count
OS2 G.652D & G.657A1 1

Buffer Specification

Fiber Type Buffer Construction Buffer Material Buffer Diameter
OS2 Tight LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.9 mm

Bulk Cable Weight

0.67 kg/km

Type of Armor

Non-Armored

Number of Jackets

Single Jacket

Outer Jacket

Material Nominal Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.9 mm No

Table Notes

Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green

Max. Attenuation at 1310 nm

0.40 dB/km

Max. Attenuation at 1550 nm

0.30 dB/km

Max. Attenuation at 1625 nm

0.30 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 3 N (1 lbf)
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 1 N (0 lbf)
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 0.5 kN/m

Operating Temperature Range

-40 °C to +70 °C

Installation Temperature Range

-15 °C to +50 °C

Storage Temperature Range

-40 °C to +70 °C

UL Rating/Flame Test

Non-UL Rated

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

10 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 60754-1 - Halogen Amount

Zero

REACH

Compliant

ISO/IEC Compliance

IEC 60794, ISO/IEC 11801-1

UV/ Sunlight Protection

Yes

Update and Revision

Revision Number: 0.156 Revision Date: 09-17-2024

Update and Revision

Revision Number: 0.156 Revision Date: 09-17-2024


Part Numbers

Item # Color Put-Up Type Length EAN
GIOTAG1.002100 Black Reel 2,100 m 8719605074980
GIOTAG1.102100 Blue Reel 2,100 m 8719605075086
GIOTAG1.042100 Brown Reel 2,100 m 8719605075024
GIOTAG1.082100 Gray Reel 2,100 m 8719605075062
GIOTAG1.052100 Green Reel 2,100 m 8719605075031
GIOTAG1.062100 Orange Reel 2,100 m 8719605075048
GIOTAG1.092100 Pink Reel 2,100 m 8719605075079
GIOTAG1.072100 Red Reel 2,100 m 8719605075055
GIOTAG1.112100 Turquoise Reel 2,100 m 8719605075093
GIOTAG1.032100 Violet Reel 2,100 m 8719605075017
GIOTAG1.012100 White Reel 2,100 m 8719605074997
GIOTAG1.022100 Yellow Reel 2,100 m 8719605075000