Product Number: FSSL0966D

Outdoor Loose Tube OS2 96 Fibers OSP Corrugated Steel Tape Armor Sub- Units (12F) Dry

FX Outdoor, Loose Tube, OS2, 96 Fibers, OSP Corrugated Steel Tape Armor, Sub-Units (12F) Dry, Black Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

Campus Area Network, Long Haul, Backbone

Fiber Type

OS2, G.657.A1, G.652.D

Fiber Diameter

250 µm

Fiber Count

96

Fiber Color Coding

TIA-598-D

Number of Active Subunits

8

Fibers Per Subunit

12

Subunit Waterblocking

Gel Free

Subunit Diameter

0.098 in (2.5 mm)

Subunit Color

TIA-598-D

Central Strength Member

Upjacketed GRP

Armor Type and Material

CST - Corrugated Steel Tape

Strength Member

Waterblocking Fiberglass Yarns

Jacket Material

PE - Polyethylene

Nom. Diameter

0.600 in (15.2 mm)

Color

Black

Number of Ripcords

2

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.4 dB/km 0.3 dB/km
10 Gigabit Ethernet Performance 10,000 m 50,000 m

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

108 lbs/kft (160 kg/km)

Installation Temperature Range

-30°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Outdoor, Sunlight Resistance, Burial

ICEA Compliance

S-87-640

TIA/EIA Compliance

598-D

Telcordia Compliance

Telcordia GR-20

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.7 Revision Date: 07-24-2025

Update and Revision

Revision Number: 0.7 Revision Date: 07-24-2025