Product Number: 5340FT

Thermostat & Control, #18-2c, TC, O/A Foil, CMR

Thermostat & Control Cable, Riser-CMR, 1-18 AWG stranded tinned copper pair with foam polyolefin insulation, Beldfoil® shield, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Thermostat, Control, Noisy Environment

Conductor

AWG Stranding Material No. of Pairs
18 7x26 TC - Tinned Copper 1

Conductor Count

2

Insulation

Material Material Trade Name
PE - Polyethylene (Foam) Datalene®

Color Chart

Number Color
1 Black & White

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 18 Solid

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.26 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
6.6 Ohm/1000ft 16.9 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
16.9 pF/ft

Inductance

Nominal Inductance
0.21 µH/ft

Impedance

Nominal Characteristic Impedance Nominal Characteristic Tolerance
100 Ohm ± 22 Ohm

Delay

Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
78 ns/100m 78%

Current

Max. Recommended Current [A]
8.1 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

75°C

Operating Temperature Range

-20°C To +75°C

Bulk Cable Weight

26 lbs/1000ft

Max. Pull Tension

67 lbs

Min. Bend Radius/Minor Axis

2.6 in

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

UL1666 Riser

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Plenum Number

6340FT

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.330 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.330 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
5340FT 0011000 Brown 612825161110