Product Number: C4X25SY
MachFlex™ 375SY Control Cable, 4 C 25 mm² Str BC, PVC Ins, PVC Inner Jkt, GSWB, PVC Outer Jkt
MachFlex™ 375SY Control Cable, 4 Conductor 25 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Galvanized Steel Wire Braid, PVC Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Galvanized steel wire braid armor provides excellent mechanical protection. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 4 | 25 mm² | Stranded | Class 5 | BC - Bare Copper |
Insulation
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Blue, Brown, Black, Grey |
Inner Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Armor
Armor Type & Material |
---|
SWB - Steel Wire Braid Armor |
Outer Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal) |
28.6 mm (1.13 in) |
---|
Electrical Characteristics
Voltage
Voltage Rating |
---|
450/750 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
-5°C to +70°C (Occasional movement) | -40°C to +80°C (Fixed installation) |
Bend Radius
Installation Min. | Flexing Min. |
---|---|
171.6 mm (6.756 in) | 572 mm (22.5 in) |
Bulk Cable Weight |
1647 kg/km (1107 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54) |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
ISO/IEC Compliance |
IEC 60228, IEC 60227-5 |
CENELEC Compliance |
EN 50290-2-22 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s) |
VDE 0295, DIN VDE 0207-363-4-1, EN 50525-2-51, BS 6360 |
History
Update and Revision |
Revision Number: 0.27 Revision Date: 07-05-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.27 Revision Date: 07-05-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
C4X25SY 010100M | Black, RAL 9004 | 100 m |
C4X25SY 010200M | Black, RAL 9004 | 200 m |
C4X25SY 010300M | Black, RAL 9004 | 300 m |
C4X25SY G8U100M | Gray, RAL 7001 | 100 m |