Product Number: HF14X0.5EP

MachFlex™ High Flex Super 350EP Control Cable 14 C, 0.5 mm² Str BC, TPE Ins, PUR Jkt

MachFlex™ High Flex Super 350EP Control Cable 14 Conductor, 0.5 mm² Stranded Bare Copper, Thermoplastic Elastomer Insulation, Polyurethane Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Applicable for high flexible (5 millionflex cycles) installationconnecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many morein industrial environment.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 14 0.5 mm² Stranded Class 6 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) TPE - Thermoplastic Elastomer Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11, Black #12, Black #13, Black #14

Outer Jacket

Material
PUR - Polyurethane

Overall Cable Diameter (Nominal)

10.2 mm (0.402 in)

Voltage

Voltage Rating
300 / 500 V (Max. Operating Voltage)

Temperature

Installation Continuous Flexing
-40°C to +80°C(Fixed installation) 0°C to +70°C

Bend Radius

Installation Min. Flexing Min.
40.8 mm (1.61 in) 76.5 mm (3.01 in)

Table Notes

Drag Chain Performance : 1m Travel Distance, Travel Speed 2m/s, Acceleration 4m/s² ≥ 5,000,000 Cycles; 3m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 1,000,000 Cycles; 5m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 200,000 Cycles

Bulk Cable Weight

144 kg/km (96.8 lbs/1000ft)

Environmental Suitability

Indoor, Outdoor, Oil Resistance - 70°C x 4h

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482‐332‐1‐2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0285-525-2-11, VDE 0285-525-2-51, VDE-PB-0022, EN 50525-2-11, EN 50525-2-51

Update and Revision

Revision Number: 0.32 Revision Date: 03-20-2024

Update and Revision

Revision Number: 0.32 Revision Date: 03-20-2024


Part Numbers

Item # Color Length
HF14X0.5EP 010100M Black, RAL 9004 100 m
HF14X0.5EP 010200M Black, RAL 9004 200 m
HF14X0.5EP 010500M Black, RAL 9004 500 m
HF14X0.5EP G8U100M Gray, RAL 7001 100 m
HF14X0.5EP G8U200M Gray, RAL 7001 200 m
HF14X0.5EP G8U500M Gray, RAL 7001 500 m