Product Number: HF8G0.5CY

MachFlex™ High Flex 350CY, 7+1G C 0.5mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PVC Outer Jkt

MachFlex™ High Flex Control 350CY VDE Certified, 7 Conductor + 1 Ground 0.5mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Applicable for high flexible (up to 5 million flex cycles) installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 7 0.5 mm² Stranded Class 6 BC - Bare Copper
Ground 0.5 mm² Stranded Class 6 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7
Ground PVC - Polyvinyl Chloride Yellow/Green

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)
Braid Tinned Copper (TC)

Inner Jacket

Material
PVC - Polyvinyl Chloride

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 10.7 mm (0.421 in)

Overall Cable Diameter (Nominal)

10.7 mm (0.421 in)

Voltage

Voltage Rating
300/500 V (Max. Operating Voltage)

Temperature

Installation Continuous Flexing
-40°C to +80°C (Fixed Installation) 0°C to +70°C

Bend Radius

Installation Min. Flexing Min.
42.8 mm (1.69 in) 80.25 mm (3.159 in)

Table Notes

Drag Chain Performance : 1m Travel Distance, Travel Speed 2m/s, Acceleration 4m/s² ≥ 5,000,000 Cycles; 3m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 1,000,000 Cycles; 5m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 200,000 Cycles

Bulk Cable Weight

168 kg/km (113 lbs/1000ft)

Environmental Suitability

Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54), Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482‐332‐1‐2

Third Party Performance Verification

VDE Certification No. 40051701, VDE Registration No. F743

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

VDE 0285-525-2-11, VDE 0285-525-2-51, VDE-PB-0022, EN 50525-2-11, EN 50525-2-51

Update and Revision

Revision Number: 0.59 Revision Date: 03-20-2024

Update and Revision

Revision Number: 0.59 Revision Date: 03-20-2024


Part Numbers

Item # Color Length
HF8G0.5CY 010100M Black, RAL 9004 100 m
HF8G0.5CY 010200M Black, RAL 9004 200 m
HF8G0.5CY 010300M Black, RAL 9004 300 m
HF8G0.5CY G8U100M Gray, RAL 7001 100 m
HF8G0.5CY G8U200M Gray, RAL 7001 200 m
HF8G0.5CY G8U300M Gray, RAL 7001 300 m
HF8G0.5CY 368100M Transparent 100 m
HF8G0.5CY 368200M Transparent 200 m
HF8G0.5CY 368300M Transparent 300 m