Product Number: MSHCY033

MachFlex™ SERVO Hybrid 610BCY, 3C+1G 10mm² Str BC, PP Ins, 1 Pr 1.0mm² + 1 Pr 1.5mm² BC, PP Ins IS + TC Brd, Overall TC Brd, PVC Jkt

MachFlex™ SERVO Hybrid 610BCY, 3 Conductor +1 Ground 10mm² Stranded Bare Copper, PP Insulation, 1 Pair 1.0mm² +1 Pair 1.5mm² Bare Copper, PP Insulation, Aluminium Foil Plus Tinned Copper Braid Shield Over Each pair, Overall Tinned Copper Braid Shield, PVC Outer Jacket, 1000V Flexible SERVO Motor Supply Cable

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for connecting servo controller with motor. Cable applications include motor speed control, printing machine, production machinery and machine tools. This type of cables suitable for plant engineering both of static or flexible use. Signal pair shield plus overall shield ensure good performance on EMI/RFI resistance.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 3 10 mm² Stranded Class 5 BC - Bare Copper
Ground 1 10 mm² Stranded Class 5 BC - Bare Copper
Signal Pair #1 1 1 mm² Stranded Class 5 BC - Bare Copper
Signal Pair #2 1 1.5 mm² Stranded Class 5 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PP - Polypropylene Black #1, Black #2, Black #3
Ground Wire PP - Polypropylene Yellow/Green
Pair(s) PP - Polypropylene Black #5&Black#6
Pair(s)

Inner Shield

Element Shield Type Material Coverage
Each Pair Tape Bi-Laminate (Alum+Poly) 100%
Each Pair Braid Tinned Copper (TC) 85%

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 85%

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

21.2 mm (0.835 in)

Voltage

UL Voltage Rating Voltage Rating
1000 V (Max. Operating Voltage) 600/1000 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Temperature

Operating Installation
-5°C to +80 °C (Occasional movement) -40°C to +80°C (Fixed installation)

Bend Radius

Installation Min. Flexing Min.
127.2 mm (5.008 in) 318 mm (12.5 in)

Bulk Cable Weight

805 kg/km (541 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h

Flammability / Reaction to Fire

VW-1, FT1, IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

AWM Compliance

AWM 2570

CENELEC Compliance

EN 50290-2-25, EN 50363-4-1

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Update and Revision

Revision Number: 0.110 Revision Date: 07-05-2024

Update and Revision

Revision Number: 0.110 Revision Date: 07-05-2024


Part Numbers

Item # Color Length
MSHCY033 003100M Orange, RAL 2003 100 m
MSHCY033 003200M Orange, RAL 2003 200 m
MSHCY033 003300M Orange, RAL 2003 300 m