Product Number: UHF2X1.0CY

MachFlex™ High Flex 350CY UL Certified, 2 C 1 mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PVC Outer Jkt

MachFlex™ High Flex Control 350CY UL Certified, 2 Conductors 1 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. This type of cables with flex cycles more than 5 millions would be ideally applied to drag chain and the frequently moving fields. Shielding would highly enable the cables be qualified with excellent immunity. This product group also meets UL standard requirements.

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 1 mm² Stranded BC - Bare Copper
Ground 1 1 mm² Stranded BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Black #1, Black #2

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 80%

Inner Jacket

Material
PVC - Polyvinyl Chloride

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

8 mm (0.31 in)

Voltage

UL Voltage Rating Voltage Rating
300 V (Max. Operating Voltage) 300/500 V (Max. Operating Voltage (VDE)), 4000 V (Testing Voltage)

Temperature

Operating Installation
0°C to +70°C ( UL: +80°C ) (Continuous movement) ‐40°C to +80°C ( UL: +80°C ) (Fixed installation)

Table Notes

"Drag Chain Performance : 1m Travel Distance, Travel Speed 2m/s, Acceleration 4m/s² ≥ 5,000,000 Cycles; 5m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 200,000 Cycles"

Bend Radius

Stationary Min. Installation Min.
60 mm (2.4 in) 32 mm (1.3 in)

Bulk Cable Weight

95 kg/km (64 lbs/1000ft)

Environmental Suitability

UV Resistance, Oil Resistance - EN 50290-2-22 (TM54)

Flammability / Reaction to Fire

FT 1 , VW-1, IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

AWM Compliance

AWM 2464, AWM I/II A/B

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50363-4-1, EN 50363-3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0285, UL 1581, VDE 0295, DIN VDE 0207-363-4-1, BS 6360

Notes

General Reference Standards : DIN VDE 0245, DIN VDE 0207-363-3, DIN VDE 0473-811-404, DIN EN 60811-404

Update and Revision

Revision Number: 0.7 Revision Date: 05-04-2025

Update and Revision

Revision Number: 0.7 Revision Date: 05-04-2025


Part Numbers

Item # Color Length
UHF2X1.0CY 010200M Black 200 m
UHF2X1.0CY 010300M Black 300 m
UHF2X1.0CY 010500M Black 500 m
UHF2X1.0CY 006200M Blue 200 m
UHF2X1.0CY 006300M Blue 300 m
UHF2X1.0CY 006500M Blue 500 m
UHF2X1.0CY G8U200M Gray, RAL 7001 200 m
UHF2X1.0CY G8U300M Gray, RAL 7001 300 m
UHF2X1.0CY G8U500M Gray, RAL 7001 500 m