Product Number: 1012A

Type KX Thermocouple, 4 Pr #20+22 Sol, PVC Ins Yel, Red, IS/OS, Yellow PVC Jkt, 300V PLTC ITC CMG

Type KX Thermocouple, 4 Pair 20+22AWG (Solid) Chromel+Alumel, PVC Insulation Yel, Red Color Code, Individual & Overall Beldfoil® Shield, Yellow PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),Thermocouple, distributed control system (DCS),programmable logic controller (PLC)

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 20 AWG Solid Chromel & Alumel
Comm 1 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.021 in (0.53 mm) 0.074 in (1.9 mm) Yellow and Red Numbered 1, Yellow and Red Numbered 2, Yellow and Red Numbered 3, Yellow and Red Numbered 4
Comm PVC - Polyvinyl Chloride 0.019 in (0.48 mm) 0.066 in (1.7 mm) Orange

Inner Shield

Shield Type Material Coverage Drainwire Type Notes
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC Polyster Flim

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
Polyester Tape PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 0.447 in Yes

Overall Cable Diameter (Nominal)

0.447 in

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
Chromel 420 Ohm/1000ft 12.3 Ohm/1000ft (40.4 Ohm/km) 2.8 Amps per Conductor at 30ºC
Alumel 161 Ohm/1000ft (528 Ohm/km) 2.8 Amps per Conductor at 30ºC
Comm 18.5 Ohm/1000ft (60.7 Ohm/km) 4.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
UL: 105°C, AWM 2464: 80°C -20°C To +105°C

Bend Radius

Stationary Min. Installation Min.
4.47 in (114 mm) 4.47 in

Max. Pull Tension

635 lbs (288 kg)

Bulk Cable Weight

83 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Chromel & Alumel = ""Chromel and Alumel are Hoskins Manufacturing Company trademarks.""

Update and Revision

Revision Number: 0.436 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.436 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
1012A 0045000 Yellow Reel 5,000 ft 612825102687 C Z