Product Number: 1023A

Type TX Thermocouple, 1 Pr #16 Sol, PVC Ins Blu, Red, OS, Blue PVC Jkt, 300V PLTC ITC CMG

Type TX Thermocouple, 1 Pair 16AWG (Solid) OFHC+Constantan, PVC Insulation Blu, Red Color Code, Overall Beldfoil® Shield, Blue PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),Thermocouple, distributed control system (DCS),programmable logic controller (PLC)

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 16 AWG Solid Copper & Constantan

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.021 in (0.53 mm) 0.093 in (2.4 mm) Blue & Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.264 in (6.71 mm) Yes

Overall Cable Diameter (Nominal)

0.264 in (6.71 mm)

Electricals

Element Nom. Conductor DCR
Pair(s) 4 Ohm/1000ft (13 Ohm/km)

Voltage

UL Voltage Rating
300 V (PLTC, CMG, UL AWM 2464), 150 V (ITC)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Bend Radius

Stationary Min. Installation Min.
2.6 in (66 mm) 2.6 in (66 mm)

Max. Pull Tension

85 lbs (39 kg)

Bulk Cable Weight

38 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 (FT4 Loading), FT4, 1202

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ISA MC 96.1-1982 Type TX

Notes

Constantan is a Hoskins Manufacturing Company trademark.

Update and Revision

Revision Number: 0.569 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.569 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
1023A 0131000 Blue, Dark Reel 1,000 ft 612825104490 C
1023A 01310000 Blue, Dark Reel 10,000 ft 612825104506 C Z