1498A

Inst, 24 Pr #16+22 Str BC, PVC Ins E1, IS/OS, Blk PVC Jkt, 300V PLTC ITC CMG

...
UL Instrumentation, 24 Pair 16+22AWG (7x24+7x30) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 24 16 AWG 7x24 BC - Bare Copper
Comm Wire(s) 1 22 AWG 7x30 BC - Bare Copper
Insulation
Element Material Nom. Thickness Color Code
Pair(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) Black, White and Numbered
Comm Wire(s) PVC - Polyvinyl Chloride 0.019 in (0.48 mm) Orange
Inner Shield
Element Shield Type Material Coverage Drainwire Type
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC
Comm Wire(s) No Shield
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (7x24) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.074 in (1.9 mm) 1.157 in (29.39 mm) Yes

Overall Cable Diameter (Nominal)

1.157 in (29.39 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Capacitance Cond-to-Other (Conds + Shield)
Pair(s) 3.67 Ohm/1000ft (12.0 Ohm/km) 61 pF/ft (200 pF/m) 114 pF/ft (374 pF/m) 110 pF/ft (360 pF/m)
Comm Wire(s) 14.7 Ohm/1000ft (48.2 Ohm/km)
Voltage
UL Voltage Rating
300 V (PLTC, CMG, UL AWM 2464), 150 V (ITC)
Mechanical Characteristics
Temperature
UL Temperature Operating
105°C -30°C to +105°C
Bend Radius
Stationary Min. Installation Min.
11.6 in (295 mm) 11.6 in (295 mm)

Max. Pull Tension

2296 lbs (1041 kg)

Bulk Cable Weight

835 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 (FT4 Loading), FT4, 1202

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.580 Revision Date: 01-11-2024

Part Numbers
Item # Color Putup Type Length UPC Footnote
1498A 0101000 Black Reel 1,000 ft 612825115700
1498A 0105000 Black Reel 5,000 ft 612825115724 C Z