Product Number: 1526A

Inst, 1 Tri #20 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 1 Triad 20AWG (7x28) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 20 AWG 7x28 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.0175 in (0.445 mm) 0.071 in (1.8 mm) Red, White, Black
Black & White & Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.231 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
10.92 Ohm/1000ft 30 pF/ft (98 pF/m) 55 pF/ft (180 pF/m) 4.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (PLTC)

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Max. Pull Tension

46.9 lbs (21.3 kg)

Bulk Cable Weight

32 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 FT4 loading, FT4, T-29-520, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.416 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.416 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
1526A 01010000 Black Reel 10,000 ft 612825117179 C Z