Product Number: 1529A

Inst, 3 Pr #18+1c #22 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 3 Pair 18+22AWG (7x26+7x30) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 3 18 AWG 7x26 BC - Bare Copper
Comm Wire(s) 1 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.019 in (0.48 mm) 0.083 in (2.1 mm) ICEA Chart E1
Comm Wire(s) PVC - Polyvinyl Chloride 0.019 in (0.48 mm) 0.066 in (1.7 mm) Orange

Inner Shield

Element Shield Type
Comm Wire(s) No Shield

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 0.450 in (11.4 mm) Yes

Overall Cable Diameter (Nominal)

0.450 in (11.4 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 6.93 Ohm/1000ft 35 pF/ft (110 pF/m) 54 pF/ft (180 pF/m) 3.5 Amps per Conductor at 25ºC
Comm Wire(s) 18.2 Ohm/1000ft (59.7 Ohm/km)

Voltage

UL Voltage Rating
300 V (CMG, PLTC, UL AWM 2464)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Bend Radius

Stationary Min. Installation Min.
4.4 in (110 mm) 4.4 in (110 mm)

Max. Pull Tension

157 lbs (71.2 kg)

Bulk Cable Weight

94 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, IEEE 1202

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.583 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.583 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
1529A 0107500 Black Reel 7,500 ft 612825117209 C Z