Product Number: 3054A

Inst, 24 Tri #16+22 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 24 Triad 16+22AWG (7x24+7x30) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 24 16 AWG 7x24 BC - Bare Copper
Comm Wire(s) 1 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Color Code
Triad(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) Black, White, Red and Numbered
Comm Wire(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) Orange

Inner Shield

Element Shield Type
Comm Wire(s) No Shield

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (7x24) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.073 in (1.9 mm) 1.230 in (31.24 mm) Yes

Overall Cable Diameter (Nominal)

1.230 in (31.24 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond
Pair(s) 3.7 Ohm/1000ft (12 Ohm/km) 54 pF/ft (180 pF/m)
Comm Wire(s) 14.7 Ohm/1000ft (48.2 Ohm/km)

Voltage

UL Voltage Rating
300 V (CMG, PLTC, UL AWM 2464), 150 V (ITC)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Bend Radius

Stationary Min. Installation Min.
12.3 in (312 mm) 12.3 in (312 mm)

Max. Pull Tension

2615 lbs (1186 kg)

Bulk Cable Weight

1025 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 (FT4 Loading), FT4, T-29-520, 1202

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.311 Revision Date: 01-11-2024

Update and Revision

Revision Number: 0.311 Revision Date: 01-11-2024