Product Number: 31P1608

300V, (8 pr) 16 AWG (7x24) BC, PVC/PVC, OS Foil Shld, PLTC/ITC, CMG

UL Instrumentation, 8 Pair 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shields, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Global
  • Status:
    Active
31P1608

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 8 16 AWG 7x24 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.091 in (2.3 mm) Black and White and Numbered

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.630 in Yes

Overall Cable Diameter (Nominal)

0.630 in

Electricals

Nom. Conductor DCR Max. Current
4.2 Ohm/1000ft 9 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
UL: 105°C, AWM 2464: 80°C -20°C to +105°C

Bend Radius

Stationary Min. Installation Min.
7.56 in (192 mm) 7.56 in

Max. Pull Tension

583 lbs (264 kg)

Bulk Cable Weight

214 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.47 Revision Date: 03-22-2024

Update and Revision

Revision Number: 0.47 Revision Date: 03-22-2024