Product Number: 31P1620

Inst PVC/PVC, 20 Pr #16 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 20 Pair 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Global
  • Status:
    Active
31P1620

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

AWG Stranding No. of Conductors
16 7x24 40

Conductor Count

40

Insulation

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.090 in

Color Chart

Number Color
1 Black & White
2 Black & White
3 Black & White
4 Black & White
5 Black & White
6 Black & White
7 Black & White
8 Black & White
9 Black & White
10 Black & White
11 Black & White
12 Black & White
13 Black & White
14 Black & White
15 Black & White
16 Black & White
17 Black & White
18 Black & White
19 Black & White
20 Black & White

Outer Shield

Type Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Beldfoil® 100% TC - Tinned Copper 20 AWG

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.910 in 0.074 in

Conductor DCR

Nominal Conductor DCR
4.2 Ohm/1000ft

Current

Max. Recommended Current [A]
3.2 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

105°C

Operating Temperature Range

-25°C To +105°C

UV Resistance

Yes

Min Bend Radius (Overall)

7.3 in

NEC/(UL) Compliance

CMG, ITC, PLTC

UL AWM Style Compliance

AWM 2464

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1685 Vertical Tray Flame Test

IEEE Flammability

1202

UL voltage rating

300 V RMS (PLTC)

Update and Revision

Revision Number: 0.46 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.46 Revision Date: 05-31-2024