Product Number: 31T1601

300V, (1 tr) 16 AWG (7x24) BC, PVC/PVC, Foil Shld, PLTC/ITC, CMG

UL Instrumentation, 1 Triad 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Global
  • Status:
    Active
31T1601

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 3 16 AWG 7x24.5 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.090 in mm ICEA Chart E1

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.271 in (6.88 mm) Yes

Overall Cable Diameter (Nominal)

0.271 in (6.88 mm)

Electricals

Nom. Conductor DCR Max. Current
4.2 Ohm/1000ft 12.6 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V (PLTC), 300 V (CMG)

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Bend Radius

Stationary Min. Installation Min.
2.71 in (68.8 mm) 2.71 in (68.8 mm)

Max. Pull Tension

119.7 lbs (54.30 kg)

Bulk Cable Weight

51 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.58 Revision Date: 01-04-2024

Update and Revision

Revision Number: 0.58 Revision Date: 01-04-2024