Product Number: 32P1608

300V, (8 pr) 16 AWG (7x24) BC, PVC/PVC, IS/OS Foil Shld, PLTC/ITC, CMG

UL Instrumentation, 8 Pairs 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shields, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 8 16 7x24 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.090 in (2.3 mm) Black, White and Numbered

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Each Pair Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.684 in Yes

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
4.35 Ohm/1000ft 1.358 Ohm/1000ft (4.455 Ohm/km) 9 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V (PLTC), 300 V (CMG)

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Bend Radius

Stationary Min. Installation Min.
6.84 in (174 mm) 6.84 in

Max. Pull Tension

596.4 lbs (270.5 kg)

Bulk Cable Weight

275 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 FT4 loading, FT4

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.180 Revision Date: 03-27-2025

Update and Revision

Revision Number: 0.180 Revision Date: 03-27-2025


Part Numbers

Item # UPC
32P1608 0105000 612825361039