Product Number: 32P1804

Inst PVC/PVC, 4 Pr #18 Str BC, PVC Ins E1, IS/OS, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 4 Pair 18AWG (7x26) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.080 in (2.0 mm) Black and White and Numbered, [delete}

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 0.473 in Yes

Overall Cable Diameter (Nominal)

0.473 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
6.8 Ohm/1000ft 12.3 Ohm/1000ft (40.4 Ohm/km) 10 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
UL: 105°C, AWM 2464: 80°C -20°C to +105°C

Bend Radius

Stationary Min. Installation Min.
4.73 in (120 mm) 4.73 in

Max. Pull Tension

224.7 lbs (101.9 kg)

Bulk Cable Weight

112 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

Update and Revision

Revision Number: 0.43 Revision Date: 01-10-2024

Update and Revision

Revision Number: 0.43 Revision Date: 01-10-2024

Part Numbers

Item # UPC
32P1804 0105000 612825359739