Product Number: 32P2016

Inst PVC/PVC, 16 Pr #20 Str BC, PVC Ins E1, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 16 Pair 20AWG (7x28) Bare Copper, PVC Insulation E1 Color Code, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 16 20 AWG 7x28 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.0175 in (0.445 mm) 0.071 in (1.8 mm) Black & White and Numbered

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.706 in Yes

Overall Cable Diameter (Nominal)

0.706 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
10.7 Ohm/1000ft 18.3 Ohm/1000ft (60.0 Ohm/km) 2.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
UL: 105°C, AWM 2464: 80°C -20°C to +105°C

Bend Radius

Stationary Min. Installation Min.
7.06 in (179 mm) 7.06 in

Max. Pull Tension

496 lbs (225 kg)

Bulk Cable Weight

276 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4, T-29-520, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.50 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.50 Revision Date: 05-31-2024


Part Numbers

Item # UPC
32P2016 0105000 612825360902