Product Number: 83915

Type E Thermocouple, 1 Pr #20 Sol, FEP Ins Pur, Red, Brn FEP Jkt, 300V CL3P 200C PLTC SUN RES

Type E Thermocouple, 1 Pair 20AWG (Solid) Chromel+Constantan, FEP Insulation Pur, Red Color Code, Brown FEP Outer Jacket, CL3P 200C PLTC SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 20 AWG Solid Chromel & Constantan

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.01 in (0.25 mm) 0.52 in (13 mm) Violet, Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.012 in (0.30 mm) 0.076 x 0.128 in

Overall Cable Diameter (Nominal)

0.076 x 0.128 in

Electricals

Element Nom. Conductor DCR Max. Current
Chromel 420 Ohm/1000ft 3.5 Amps per Conductor at 30ºC
Constantan 308 Ohm/1000ft (1010 Ohm/km)

Voltage

UL Voltage Rating
200 V

Temperature

UL Temperature Operating
200°C -70°C To +200°C

Bend Radius

Stationary Min. Installation Min.
0.097 in (2.5 mm) 0.097 in

Max. Pull Tension

120 lbs (54 kg)

Bulk Cable Weight

13 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

Flammability / Reaction to Fire

NFPA 262 (UL 910)

NEC / UL Compliance

Article 725, CL3P

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Other Standard Compliance(s)

ISA MC 96.1-1982 Type E

Notes

Chromel & Constantan = ""Constantan is a Hoskins Manufacturing Company trademark.""

Update and Revision

Revision Number: 0.397 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.397 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
83915 001500 Brown Reel 500 ft 612825205913
83915 0011000 Brown Reel 1,000 ft 612825205906 C