Product Number: 83951

Type JX Thermocouple, 1 Pr #16 Str,FEP Ins Wht, Red, OS, Blk FEP Jkt, 300V CL3P 200C PLTC SUN RES

Type JX Thermocouple, 1 Pair 16AWG (7x24) Iron+Constantan, FEP Insulation Wht, Red Color Code, Overall Beldfoil® Shield, Black FEP Outer Jacket, CL3P 200C PLTC SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 16 7x24 Iron & Constantan

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene 0.01 in (0.25 mm) 0.052 in (1.3 mm) White and Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Tri-Laminate (Alum+Poly+Alum) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.012 in (0.30 mm) 0.189 in (4.80 mm)

Electricals

Element Nom. Conductor DCR
Iron 25 Ohm/1000ft
Constantan 107 Ohm/1000ft (351 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
200°C -70°C To +200°C

Bend Radius

Stationary Min. Installation Min.
1.89 in (48.0 mm) 1.89 in (48.0 mm)

Max. Pull Tension

152 lbs (68.9 kg)

Bulk Cable Weight

32 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum)

NEC / UL Compliance

Article 725, CL3P, PLTC

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ISA MC 96.1-1982 Type JX

Update and Revision

Revision Number: 0.584 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.584 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
83951 010500 Black Reel 500 ft 612825205999 C
83951 0101000 Black Reel 1,000 ft 612825205982 C