Product Number: 9388

High Perform Instr, 4 Pr #18 Str TC, PVC Ins E2, IS, PVC Jkt, PLTC

High Performance Instrumentation, 4 Pair 18AWG (19x30) Tinned Copper, PVC Insulation E2 Color Code, Individual Beldfoil® Shield, PVC Outer Jacket, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.017 0.078 in (2.0 mm) ICEA Chart E2

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (19x32) TC each pair

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
PP - Polypropylene Tape PVC - Polyvinyl Chloride 0.053 in (1.3 mm) 0.489 in (12.4 mm) Yes

Overall Cable Diameter (Nominal)

0.489 in (12.4 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Max. Current
Pair(s) 7.2 Ohm/1000ft 8.18 Ohm/1000ft (26.8 Ohm/km) 57 pF/ft (190 pF/m) 85 pF/ft (280 pF/m) 3.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (PLTC, CMG)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Table Notes

AWM 80°C

Bend Radius

Stationary Min. Installation Min.
4.6 in (120 mm) 4.6 in (120 mm)

Max. Pull Tension

212 lbs (96.2 kg)

Bulk Cable Weight

122 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, T-29-520, IEEE 1202

NEC / UL Compliance

Article 725, Article 727, Article 800, CMG, ITC, PLTC

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.619 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.619 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
9388 0601000 Chrome 612825239796 C
9388 060500 Chrome 612825239802 C
9388 0605000 Chrome 612825239819 C Z