Product Number: 9392

High Perform Instr, 15 Pr #18 Str TC, PVC Ins E2, IS, PVC Jkt, PLTC

High Performance Instrumentation, 15 Pair 18AWG (19x30) Tinned Copper, PVC Insulation E2 Color Code, Individual Beldfoil® Shield, PVC Outer Jacket, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 15 18 AWG 19x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.078 in (2.0 mm) Black, Red and Numbered

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Each Pair Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (19x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.803 in Yes

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
7.19 Ohm/1000ft 0.5 Ohm/1000ft (1.6 Ohm/km) 61 pF/ft (200 pF/m) 112 pF/ft (367 pF/m) 7 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (PLTC)

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Max. Pull Tension

966 lbs (438 kg)

Bulk Cable Weight

368 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 FT4 loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.441 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.441 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
9392 0601000 Chrome 612825239871 C
9392 060500 Chrome C