Product Number: 9526

High Perform Instr, 19 Pr #22 Str TC, PVC Ins E2, OS, PVC Jkt, PLTC

High Performance Instrumentation, 19 Pair 22AWG (7x30) Tinned Copper, PVC Insulation E2 Color Code, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 19 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.062 in (1.6 mm) Black & Red and Numbered

Inner Shield

Material
No Shield

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.644 in Yes

Overall Cable Diameter (Nominal)

0.644 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
18.61 Ohm/1000ft 26 pF/ft (85 pF/m) 45 pF/ft (150 pF/m) 2.4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (AWM 2464)

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Bend Radius

Stationary Min. Installation Min.
6.44 in (164 mm) 6.44 in

Max. Pull Tension

350 lbs (160 kg)

Bulk Cable Weight

203 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.420 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.420 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9526 0601000 Chrome 612825254973 C
9526 060500 Chrome 612825254980 C