Product Number: HP122412

Inst, 24 Pr #12 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC SUN RES

UL Instrumentation, 24 Pair 12AWG (7x20) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC SUN RES

  • Availability:
    Global
  • Status:
    Active
HP122412

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
12 7x20 BC - Bare Copper 0.089 in 24

Conductor Count

48

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.138 in 0.024 in

Color Chart

Number Color
Pair 1 Black and White Numbered 1
Pair 2 Black and White Numbered 2
Pair 3 Black and White Numbered 3
Pair 4 Black and White Numbered 4
Pair 5 Black and White Numbered 5
Pair 6 Black and White Numbered 6
Pair 7 Black and White Numbered 7
Pair 8 Black and White Numbered 8
Pair 9 Black and White Numbered 9
Pair 10 Black and White Numbered 10
Pair 11 Black and White Numbered 11
Pair 12 Black and White Numbered 12
Pair 13 Black and White Numbered 13
Pair 14 Black and White Numbered 14
Pair 15 Black and White Numbered 15
Pair 16 Black and White Numbered 16
Pair 17 Black and White Numbered 17
Pair 18 Black and White Numbered 18
Pair 19 Black and White Numbered 19
Pair 20 Black and White Numbered 20
Pair 21 Black and White Numbered 21
Pair 22 Black and White Numbered 22
Pair 23 Black and White Numbered 23
Pair 24 Black and White Numbered 24

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.071 in 14

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 1.544 in 0.085 in

Conductor DCR

Nominal Conductor DCR
1.04 Ohm/1000ft

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

90°C

Operating Temperature Range

-25°C To +90°C

Bulk Cable Weight

1750 lbs/1000ft

Min Bend Radius (Overall)

15.5 in

NEC/(UL) Compliance

PLTC-ER

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

Suitability - Indoor

Yes

Suitability - Sunlight Resistance

Yes

UL voltage rating

300 V RMS

Update and Revision

Revision Number: 0.43 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.43 Revision Date: 02-03-2025


Part Numbers

Item # Put-Up Type
HP1224120101150 Reel