Product Number: HP142412

Inst, 24 Pr #14 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC SUN RES

UL Instrumentation, 24 Pair 14AWG (7x22) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC SUN RES

  • Availability:
    Global
  • Status:
    Active
HP142412

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

AWG Stranding Material No. of Pairs
14 7x22 BC - Bare Copper 24

Conductor Count

48

Insulation

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.114 in

Color Chart

Number Color
1 Black & White and Numbered 1
2 Black & White and Numbered 2
3 Black & White and Numbered 3
4 Black & White and Numbered 4
5 Black & White and Numbered 5
6 Black & White and Numbered 6
7 Black & White and Numbered 7
8 Black & White and Numbered 8
9 Black & White and Numbered 9
10 Black & White and Numbered 10
11 Black & White and Numbered 11
12 Black & White and Numbered 12
13 Black & White and Numbered 13
14 Black & White and Numbered 14
15 Black & White and Numbered 15
16 Black & White and Numbered 16
17 Black & White and Numbered 17
18 Black & White and Numbered 18
19 Black & White and Numbered 19
20 Black & White and Numbered 20
21 Black & White and Numbered 21
22 Black & White and Numbered 22
23 Black & White and Numbered 23
24 Black & White and Numbered 24

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 14

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 1.313 in 0.085 in

Conductor DCR

Nominal Conductor DCR
2.52 Ohm/1000ft

Voltage

UL Voltage Rating
300 V RMS

Operating Temperature Range

-30°C To +105°C

UV Resistance

Yes

Bulk Cable Weight

1049 lbs/1000ft

Max. Pull Tension

1546 lbs

Min Bend Radius (Overall)

13.1 in

NEC/(UL) Compliance

PLTC-ER

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

Suitability - Burial

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL 1685 UL Loading

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.42 Revision Date: 01-10-2024

Update and Revision

Revision Number: 0.42 Revision Date: 01-10-2024