Product Number: UK1601BW

Type KX Thermocouple, 1 Pr #16 Sol, XLPE Ins Yel, Red, OS, Yel LSZH Jkt, 600V TC 90C Dry/Wet SUN RES

Type KX Thermocouple, 1 Pair 16AWG (Solid) Chromel+Alumel, XLPE Insulation Yel, Red Color Code, Overall Beldfoil® Shield, Yellow LSZH Outer Jacket, 600V TC 90C Dry/Wet SUN RES

  • Availability:
    Global
  • Status:
    Active
UK1601BW

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element AWG Stranding Material Nominal Diameter No. of Pairs
Pair(s) 16 Solid Chromel & Alumel 0.051 in 1

Conductor Count

2

Insulation

Element Material Nominal Diameter Nominal Wall Thickness
Pair(s) XLP, XLPO, XLPE (Thermoset) 0.113 in 0.031 in

Color Chart

Number Color
1 Yellow
2 Red

Inner Shield

Drainwire Material Drainwire Diameter Drainwire AWG
TC - Tinned Copper 0.046 mm 18

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.046 in 18

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.324 in 0.047 in

UL Temp Rating

90°C

Operating Temperature Range

-25°C To +90°C

Bulk Cable Weight

65 lbs/1000ft

Min Bend Radius (Overall)

3.25 in

NEC Articles

Article 336

NEC/(UL) Compliance

TC

ANSI Compliance

MC 96.1-1982 Type KX

IEEE Compliance

1202

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

IEEE Flammability

IEEE 1202

UL voltage rating

600 V RMS (Type TC)

Update and Revision

Revision Number: 0.52 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.52 Revision Date: 02-15-2024