Product Number: 19108

Portable Cordage, 3 C #16 Str BC, EPDM Ins, Rubber Jkt, UL Type S

Portable Cordage, 3 Conductor 16AWG (65x34) Bare Copper, EPDM Insulation, Rubber Outer Jacket, UL Type S

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 16 AWG 65x34 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) EPDM - Ethylene Propylene Diene Monomer 0.033 in (0.84 mm) 0.123 in mm Black, White, Green

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Cotton Serve SBR - Styrene Butadiene Rubber 0.065 in (1.7 mm) 0.405 in

Overall Cable Diameter (Nominal)

0.405 in

Electricals

Nom. Conductor DCR Max. Current
4.17 Ohm/1000ft 10 Amps per Conductor at 25ºC (over 50 ft)
10 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
60°C -20°C To +60°C

Bend Radius

Stationary Min. Installation Min.
4.05 in (103 mm) 4.05 in

Max. Pull Tension

97.5 lbs (44.2 kg)

Bulk Cable Weight

90 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Flammability / Reaction to Fire

FT2

NEC / UL Compliance

Article 400, S

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.397 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.397 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
19108 010250 Black Reel 250 ft 612825126508 C F

Resources

Resources