Product Number: 19505

Portable Cordage, 3 C #14 Str BC, PVC Ins, PVC Jkt, UL Type STOW-A

Portable Cordage, 3 Conductor 14AWG (41x30) Bare Copper, PVC Insulation, PVC Outer Jacket, UL Type STOW-A

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Portable cordage and cordage

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 14 41x30 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.049 in (1.2 mm) 0.173 in (4.39 mm) Blue, Brown, Green/Yellow

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.089 in (2.3 mm) 0.558 in (14.2 mm)

Electricals

Nom. Conductor DCR Max. Current
2.76 Ohm/1000ft 18 Amps per Conductor at 25ºC (13 Amps over 50 ft)
13 Amps per Conductor at 25ºC (over 50 ft)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
60°C -35°C To +105 °C

Bend Radius

Stationary Min. Installation Min.
5.58 in (142 mm) 5.58 in (142 mm)

Max. Pull Tension

142.5 lbs (64.64 kg)

Bulk Cable Weight

150 lbs/1000ft

Environmental Suitability

Outdoor, Oil Resistance

Flammability / Reaction to Fire

VW-1

NEC / UL Compliance

Article 400, STOW

AWM Compliance

STOW

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Approved as water resistant, oil resistant and outdoor use.

Update and Revision

Revision Number: 0.511 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.511 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
19505 B59250 Black, Matte Reel 250 ft 612825127130 C

Resources

Resources